For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XELORK - Adjustable direction L shaped screw-in fitting
Bill of material
XELOR K NW 25 HL
DES
Identifier
XELOR K NW 25 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
28 mm
G1
Thread G1
G 1" -11
G2
Thread G2
M 36 x 2
G3
Thread G3
M 36 x 2
I
Length I
15 mm
L4
Length L4
31 mm
L5
Length L5
44 mm
L7
Length L7
38.5 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
41 mm
OR
O-ring OR
29.75 x 3.53 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.